The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM217WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM217WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM217WI DULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 90700 N20400 lbf | Ce - Dynamic Radial Rating (per row) N/A 118900 N26700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9318WICRSUH | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 18 mm0.7087 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9318WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 36 mm1.4174 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 41200 N9270 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 36700 N8250 lbf | Ce - Dynamic Radial Rating (per row) N/A 42400 N9540 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 44000 N9900 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9318WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 18 mm0.7087 in | Total Width N/A 54 mm2.1261 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 39200 N8810 lbf | Ce - Dynamic Radial Rating (per row) N/A 45000 N10100 lbf | Ball Type N/A Ceramic |
CAD
N/A |