The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9118WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9118WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9118WICRSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 61320 N13800 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 58560 N13170 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68900 N15500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79600 N17900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65800 N14800 lbf | Ce - Dynamic Radial Rating (per row) N/A 75200 N16900 lbf | Ball Type N/A STEEL |
CAD
N/A |