Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7001 - 7025 of 9349 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 15 º N/A 97900 N22000 lbf N/A 129900 N29200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 15 º N/A 87100 N19600 lbf N/A 129900 N29200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 60 mm2.3622 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 15 º N/A 97900 N22000 lbf N/A 129900 N29200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 15 º N/A 87100 N19600 lbf N/A 129900 N29200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 15 º N/A 97900 N22000 lbf N/A 129900 N29200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 15 º N/A 87100 N19600 lbf N/A 129900 N29200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 15 º N/A 97900 N22000 lbf N/A 129900 N29200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 15 º N/A 87100 N19600 lbf N/A 129900 N29200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 15 º N/A 97900 N22000 lbf N/A 129900 N29200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 15 º N/A 87100 N19600 lbf N/A 129900 N29200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 25 º N/A 92500 N20800 lbf N/A 123700 N27800 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 90 mm3.5433 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Single N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 30 mm1.1811 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 90 mm N/A 160 mm6.2992 in N/A 30 mm1.1811 in N/A 120 mm4.7244 in N/A 25 º N/A 82900 N18600 lbf N/A 123700 N27800 lbf N/A Ceramic N/A CAD
7001 - 7025 of 9349 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »