Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7026 - 7050 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8268 in21 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8268 in21 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.4804 in63 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11000 lbf48900 N N/A 16000 lbf71000 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.1812 in30 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Duplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 2.4804 in63 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Quadruplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Single N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
N/A Triplex N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 10600 lbf47100 N N/A 15200 lbf67700 N N/A STEEL N/A CAD
7026 - 7050 of 13198 | Results Per Page | View | Unit of Measure
« 281 282 283 284 285 »