Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7301 - 7325 of 9349 | Results Per Page | View | Unit of Measure
« 291 292 293 294 295 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 128 mm5.0392 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 32 mm1.2598 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 64 mm2.5196 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 99600 N22400 lbf N/A 147100 N33100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 94900 N21300 lbf N/A 140100 N31500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 25 º N/A 106800 N24000 lbf N/A 140100 N31500 lbf N/A STEEL N/A CAD
N/A Triplex N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2598 in N/A 96 mm3.7794 in N/A 15 º N/A 112000 N25000 lbf N/A 147100 N33100 lbf N/A STEEL N/A CAD
7301 - 7325 of 9349 | Results Per Page | View | Unit of Measure
« 291 292 293 294 295 »