The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC219WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 96 mm3.7794 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV219WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 96 mm3.7794 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC219WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 96 mm3.7794 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC219WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 128 mm5.0392 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC219WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 32 mm1.2598 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 94900 N21300 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 106800 N24000 lbf | Ce - Dynamic Radial Rating (per row) N/A 140100 N31500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MV219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 112000 N25000 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC219WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2598 in | Total Width N/A 64 mm2.5196 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 99600 N22400 lbf | Ce - Dynamic Radial Rating (per row) N/A 147100 N33100 lbf | Ball Type N/A Ceramic |
CAD
N/A |