Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7426 - 7450 of 9349 | Results Per Page | View | Unit of Measure
« 296 297 298 299 300 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 180 mm7.0868 in N/A 25 º N/A 133900 N30100 lbf N/A 196800 N44200 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 48800 N11000 lbf N/A 47200 N10600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 43400 N9760 lbf N/A 47200 N10600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 45500 N10200 lbf N/A 44400 N9990 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 140 mm5.5118 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 40500 N9100 lbf N/A 44400 N9990 lbf N/A Ceramic N/A CAD
7426 - 7450 of 9349 | Results Per Page | View | Unit of Measure
« 296 297 298 299 300 »