The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WIDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |