The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 40500 N9100 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WI TUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WI TUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WI DUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 45500 N10200 lbf | Ce - Dynamic Radial Rating (per row) N/A 44400 N9990 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 43400 N9760 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 60 mm2.3622 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 20 mm0.7874 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 20 mm0.7874 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 48800 N11000 lbf | Ce - Dynamic Radial Rating (per row) N/A 47200 N10600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRSUH | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |