The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRSUM | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 73400 N16500 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 65326 N14685 lbf | Ce - Dynamic Radial Rating (per row) N/A 79200 N17800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9120WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 77400 N17400 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9120WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 68886 N15486 lbf | Ce - Dynamic Radial Rating (per row) N/A 83600 N18800 lbf | Ball Type N/A Ceramic |
CAD
N/A |