Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7701 - 7725 of 9349 | Results Per Page | View | Unit of Measure
« 306 307 308 309 310 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 126800 N28500 lbf N/A 165200 N37100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 15 º N/A 112900 N25400 lbf N/A 165200 N37100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 121000 N27200 lbf N/A 157500 N35400 lbf N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 102 mm4.0158 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 34 mm1.3386 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 136 mm5.3544 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.3386 in N/A 68 mm2.6772 in N/A 25 º N/A 107800 N24200 lbf N/A 157500 N35400 lbf N/A Ceramic N/A CAD
7701 - 7725 of 9349 | Results Per Page | View | Unit of Measure
« 306 307 308 309 310 »