The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9121WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 104 mm4.0944 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9121WICRSUL | Rows per Set N/A Single | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 26 mm1.0236 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9121WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 52 mm2.0472 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 75205 N16910 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9121WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 89400 N20100 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9121WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 79570 N17890 lbf | Ce - Dynamic Radial Rating (per row) N/A 97900 N22000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9121WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 105 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 26 mm1.0236 in | Total Width N/A 78 mm3.0708 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating (per row) N/A 92100 N20700 lbf | Ball Type N/A STEEL |
CAD
N/A |