Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
7951 - 7975 of 9349 | Results Per Page | View | Unit of Measure
« 316 317 318 319 320 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 25 º N/A 42900 N9650 lbf N/A 45600 N10200 lbf N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 25 º N/A 48200 N10800 lbf N/A 45600 N10200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 46000 N10300 lbf N/A 48400 N10900 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 60 mm2.3622 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 80 mm3.1496 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A CAD
N/A Duplex N/A 110 mm N/A 150 mm5.9055 in N/A 20 mm0.7874 in N/A 40 mm1.5748 in N/A 15 º N/A 51700 N11600 lbf N/A 48400 N10900 lbf N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 91400 N20560 lbf N/A 109400 N24600 lbf N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 97400 N21900 lbf N/A 103200 N23200 lbf N/A STEEL N/A CAD
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 86686 N19500 lbf N/A 103200 N23200 lbf N/A Ceramic N/A CAD
N/A Single N/A 110 mm N/A 170 mm6.6929 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 102700 N23100 lbf N/A 109400 N24600 lbf N/A STEEL N/A CAD
7951 - 7975 of 9349 | Results Per Page | View | Unit of Measure
« 316 317 318 319 320 »