The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9122WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9122WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9122WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 86686 N19500 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |