The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9122WI TUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI SUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI SUL | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9122WI DUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 97400 N21900 lbf | Ce - Dynamic Radial Rating (per row) N/A 103200 N23200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9122WI DUL | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91400 N20560 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9122WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRSUX | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WI TUL | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9122WI SUM | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 102700 N23100 lbf | Ce - Dynamic Radial Rating (per row) N/A 109400 N24600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRSUH | Rows per Set N/A Single | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 142000 N31900 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 135900 N30600 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM222WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 153500 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 185800 N41800 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM222WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 160100 N36000 lbf | Ce - Dynamic Radial Rating (per row) N/A 194900 N43800 lbf | Ball Type N/A STEEL |
CAD
N/A |