The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MV9324WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 44 mm1.7322 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 66 mm2.5983 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9324WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 88 mm3.4644 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 59500 N13400 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 62300 N14000 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 55500 N12500 lbf | Ce - Dynamic Radial Rating (per row) N/A 58300 N13100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9324WICRSUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 165 mm6.4961 in | Bearing Width N/A 22 mm0.8661 in | Total Width N/A 22 mm0.8661 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 66900 N15000 lbf | Ce - Dynamic Radial Rating (per row) N/A 62000 N13900 lbf | Ball Type N/A STEEL |
CAD
N/A |