Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8226 - 8250 of 9349 | Results Per Page | View | Unit of Measure
« 326 327 328 329 330 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 22 mm0.8661 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 44 mm1.7322 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 66 mm2.5983 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 62300 N14000 lbf N/A 58300 N13100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 25 º N/A 55500 N12500 lbf N/A 58300 N13100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 66900 N15000 lbf N/A 62000 N13900 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 165 mm6.4961 in N/A 22 mm0.8661 in N/A 88 mm3.4644 in N/A 15 º N/A 59500 N13400 lbf N/A 62000 N13900 lbf N/A Ceramic N/A CAD
8226 - 8250 of 9349 | Results Per Page | View | Unit of Measure
« 326 327 328 329 330 »