Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8326 - 8350 of 9349 | Results Per Page | View | Unit of Measure
« 331 332 333 334 335 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 108500 N24400 lbf N/A 111200 N25000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 108500 N24400 lbf N/A 111200 N25000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 96565 N21716 lbf N/A 111200 N25000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 108500 N24400 lbf N/A 111200 N25000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 108500 N24400 lbf N/A 111200 N25000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 96565 N21716 lbf N/A 111200 N25000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 108500 N24400 lbf N/A 111200 N25000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Single N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 91848 N20648 lbf N/A 105000 N23600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Single N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 120 mm N/A 180 mm7.0866 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 103200 N23200 lbf N/A 105000 N23600 lbf N/A STEEL N/A CAD
8326 - 8350 of 9349 | Results Per Page | View | Unit of Measure
« 331 332 333 334 335 »