The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9124WI TUM | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 103200 N23200 lbf | Ce - Dynamic Radial Rating (per row) N/A 105000 N23600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI TH | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 103200 N23200 lbf | Ce - Dynamic Radial Rating (per row) N/A 105000 N23600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI SUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 103200 N23200 lbf | Ce - Dynamic Radial Rating (per row) N/A 105000 N23600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI SUL | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 103200 N23200 lbf | Ce - Dynamic Radial Rating (per row) N/A 105000 N23600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9124WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 103200 N23200 lbf | Ce - Dynamic Radial Rating (per row) N/A 105000 N23600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9124WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9124WICRSUX | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9124WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9124WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9124WI QUM | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9124WI DUL | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 96565 N21716 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9124WIQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WIDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRSUX | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WICRDUMFS381A | Rows per Set N/A Duplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WI TUL | Rows per Set N/A Triplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WI SUM | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9124WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 120 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 108500 N24400 lbf | Ce - Dynamic Radial Rating (per row) N/A 111200 N25000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM224WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 180100 N40500 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC224WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 159600 N35900 lbf | Ce - Dynamic Radial Rating (per row) N/A 210100 N47200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC224WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 152400 N34300 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM224WICRSUH | Rows per Set N/A Single | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 173500 N39000 lbf | Ce - Dynamic Radial Rating (per row) N/A 200500 N45100 lbf | Ball Type N/A STEEL |
CAD
N/A |