Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8426 - 8450 of 13198 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD
N/A Triplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.8347 in72 mm N/A 25 º N/A 11500 lbf51100 N N/A 18000 lbf80200 N N/A Ceramic N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9055 in23 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 25 º N/A 12900 lbf57400 N N/A 18000 lbf80200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.811 in46 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.5748 in40 mm N/A 15 º N/A 12100 lbf53600 N N/A 18900 lbf84200 N N/A Ceramic N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 2.7165 in69 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Duplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 1.8898 in48 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 3.7796 in96 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
N/A Single N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 0.9449 in24 mm N/A 15 º N/A 13400 lbf60000 N N/A 18900 lbf84200 N N/A STEEL N/A CAD
8426 - 8450 of 13198 | Results Per Page | View | Unit of Measure
« 336 337 338 339 340 »