Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9315HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 6060 lbf26900 N | Ce - Dynamic Radial Rating (per row) N/A 7310 lbf32500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMV9315HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.2598 in32 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 2.5196 in64 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 0.6299 in16 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9315HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 75 mm | D - Outer Diameter N/A 4.1339 in105 mm | Bearing Width N/A 0.6299 in16 mm | Total Width N/A 1.8897 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 5670 lbf25200 N | Ce - Dynamic Radial Rating (per row) N/A 6890 lbf30600 N | Ball Type N/A STEEL |
CAD
N/A |