The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRSUL | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC226WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 197400 N44400 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC226WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 188800 N42500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM226WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM226WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM226WICRSUX | Rows per Set N/A Single | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 40 mm1.5748 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM226WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 160 mm6.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM226WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 80 mm3.1496 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 211300 N47500 lbf | Ce - Dynamic Radial Rating (per row) N/A 226800 N51000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM226WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.5748 in | Total Width N/A 120 mm4.7244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 222400 N50000 lbf | Ce - Dynamic Radial Rating (per row) N/A 238200 N53500 lbf | Ball Type N/A STEEL |
CAD
N/A |