Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8651 - 8675 of 9349 | Results Per Page | View | Unit of Measure
« 346 347 348 349 350 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Single N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 24 mm0.9449 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 48 mm1.8898 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 72 mm2.8347 in N/A 25 º N/A 76000 N17100 lbf N/A 76000 N17100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 91600 N20600 lbf N/A 80700 N18200 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 15 º N/A 81500 N18300 lbf N/A 80700 N18200 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 140 mm N/A 190 mm7.4803 in N/A 24 mm0.9449 in N/A 96 mm3.7796 in N/A 25 º N/A 85400 N19200 lbf N/A 76000 N17100 lbf N/A STEEL N/A CAD
8651 - 8675 of 9349 | Results Per Page | View | Unit of Measure
« 346 347 348 349 350 »