The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9328WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9328WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 76000 N17100 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9328WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9328WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 85400 N19200 lbf | Ce - Dynamic Radial Rating (per row) N/A 76000 N17100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9328WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9328WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 81500 N18300 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9328WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9328WICRTUMFS889 | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9328WICRTULFS889 | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 72 mm2.8347 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9328WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 24 mm0.9449 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9328WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 96 mm3.7796 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9328WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 24 mm0.9449 in | Total Width N/A 48 mm1.8898 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 91600 N20600 lbf | Ce - Dynamic Radial Rating (per row) N/A 80700 N18200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRSUH | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |