The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9128WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRSUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9128WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122286 N27500 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9128WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |