The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9128WI SUM | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9128WI DUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9128WI DUH | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 137400 N30900 lbf | Ce - Dynamic Radial Rating (per row) N/A 138300 N31100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9128WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9128WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9128WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9128WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9128WI DUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 129050 N29000 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9128WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 99 mm3.8976 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WICRSUX | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 132 mm5.1968 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WI SUL | Rows per Set N/A Single | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 33 mm1.2992 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9128WI DUL | Rows per Set N/A Duplex | d - Bore N/A 140 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 33 mm1.2992 in | Total Width N/A 66 mm2.5984 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 145000 N32600 lbf | Ce - Dynamic Radial Rating (per row) N/A 146300 N32900 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9330WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9330WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9330WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 109200 N24500 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9330WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9330WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9330WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 122700 N27600 lbf | Ce - Dynamic Radial Rating (per row) N/A 112400 N25300 lbf | Ball Type N/A STEEL |
CAD
N/A |