The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9330WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMC9330WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 116400 N26200 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9330WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9330WICRSUX | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9330WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9330WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 210 mm8.2677 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 130800 N29400 lbf | Ce - Dynamic Radial Rating (per row) N/A 119200 N26805 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9130WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRSUH | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 70 mm2.756 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 105 mm4.134 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9130WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 140 mm5.512 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 142000 N31682 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9130WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 168100 N37800 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9130WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 149610 N33642 lbf | Ce - Dynamic Radial Rating (per row) N/A 167200 N37600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9130WICRSUM | Rows per Set N/A Single | d - Bore N/A 150 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 35 mm1.378 in | Total Width N/A 35 mm1.378 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 159200 N35800 lbf | Ce - Dynamic Radial Rating (per row) N/A 157900 N35500 lbf | Ball Type N/A STEEL |
CAD
N/A |