Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8876 - 8900 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 142000 N31682 lbf N/A 157900 N35500 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 25 º N/A 159200 N35800 lbf N/A 157900 N35500 lbf N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 149610 N33642 lbf N/A 167200 N37600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 105 mm4.134 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 35 mm1.378 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 140 mm5.512 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 150 mm N/A 225 mm8.8583 in N/A 35 mm1.378 in N/A 70 mm2.756 in N/A 15 º N/A 168100 N37800 lbf N/A 167200 N37600 lbf N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A CAD
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 15 º N/A 272100 N61200 lbf N/A 305200 N68600 lbf N/A Ceramic N/A CAD
N/A Single N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 45 mm1.7717 in N/A 25 º N/A 259900 N58400 lbf N/A 291000 N65400 lbf N/A Ceramic N/A CAD
8876 - 8900 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »