Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
8951 - 8975 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 150 mm N/A 270 mm10.6299 in N/A 45 mm1.7717 in N/A 90 mm3.5434 in N/A 15 º N/A 302500 N68000 lbf N/A 305200 N68600 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Triplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 84 mm3.3072 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 112 mm4.4096 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 28 mm1.1024 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 143100 N32200 lbf N/A 128900 N29000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 15 º N/A 127300 N28600 lbf N/A 128900 N29000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 134100 N30100 lbf N/A 121600 N27300 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 220 mm8.6614 in N/A 28 mm1.1024 in N/A 56 mm2.2048 in N/A 25 º N/A 119300 N26800 lbf N/A 121600 N27300 lbf N/A Ceramic N/A CAD
8951 - 8975 of 9349 | Results Per Page | View | Unit of Measure
« 356 357 358 359 360 »