The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9332WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRSUL | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 143100 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 127300 N28600 lbf | Ce - Dynamic Radial Rating (per row) N/A 128900 N29000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9332WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 112 mm4.4096 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 119300 N26800 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9332WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 134100 N30100 lbf | Ce - Dynamic Radial Rating (per row) N/A 121600 N27300 lbf | Ball Type N/A STEEL |
CAD
N/A |