Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9026 - 9050 of 9349 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 152 mm5.9844 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Single N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 38 mm1.4961 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 182800 N41100 lbf N/A 179300 N40300 lbf N/A STEEL N/A CAD
N/A Duplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 76 mm2.9922 in N/A 25 º N/A 162690 N36580 lbf N/A 179300 N40300 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 192600 N43300 lbf N/A 189500 N42600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 160 mm N/A 240 mm9.4488 in N/A 38 mm1.4961 in N/A 114 mm4.4883 in N/A 15 º N/A 171414 N38540 lbf N/A 189500 N42600 lbf N/A Ceramic N/A CAD
9026 - 9050 of 9349 | Results Per Page | View | Unit of Measure
« 361 362 363 364 365 »