The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9132WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9132WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9132WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 171414 N38540 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9132WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 162690 N36580 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9132WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9132WICRSUX | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9132WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9132WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9132WI DUM | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9132WI DUL | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 182800 N41100 lbf | Ce - Dynamic Radial Rating (per row) N/A 179300 N40300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9132WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9132WICRSUX | Rows per Set N/A Single | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9132WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9132WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 160 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 192600 N43300 lbf | Ce - Dynamic Radial Rating (per row) N/A 189500 N42600 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9334WICRSUH | Rows per Set N/A Single | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 28 mm1.1024 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9334WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9334WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 136700 N30700 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9334WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 143000 N32200 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9334WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 56 mm2.2048 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 127500 N28700 lbf | Ce - Dynamic Radial Rating (per row) N/A 126000 N28300 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9334WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 170 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 28 mm1.1024 in | Total Width N/A 84 mm3.3072 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 153600 N34500 lbf | Ce - Dynamic Radial Rating (per row) N/A 133700 N30100 lbf | Ball Type N/A STEEL |
CAD
N/A |