Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9151 - 9175 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD
N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 245500 N55200 lbf N/A 234000 N52600 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 15 º N/A 218500 N49128 lbf N/A 234000 N52600 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 207014 N46550 lbf N/A 221000 N49700 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 126 mm4.9605 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Single N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 42 mm1.6535 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 168 mm6.614 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
N/A Duplex N/A 170 mm N/A 260 mm10.2362 in N/A 42 mm1.6535 in N/A 84 mm3.307 in N/A 25 º N/A 232600 N52300 lbf N/A 221000 N49700 lbf N/A STEEL N/A CAD
9151 - 9175 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »