Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
9201 - 9225 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Total Width (mm)

Total Width (in)

Ce - Dynamic Radial Rating (per row) (N)

Ce - Dynamic Radial Rating (per row) (lbf)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Single N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 46 mm1.811 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Duplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 92 mm3.622 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 15 º N/A 245820 N55270 lbf N/A 258400 N58100 lbf N/A Ceramic N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 262400 N59000 lbf N/A 244400 N55000 lbf N/A STEEL N/A CAD
N/A Triplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 138 mm5.433 in N/A 25 º N/A 233540 N52500 lbf N/A 244400 N55000 lbf N/A Ceramic N/A CAD
N/A Quadruplex N/A 180 mm N/A 280 mm11.0236 in N/A 46 mm1.811 in N/A 184 mm7.244 in N/A 15 º N/A 276200 N62100 lbf N/A 258400 N58100 lbf N/A STEEL N/A CAD
9201 - 9225 of 9349 | Results Per Page | View | Unit of Measure
« 366 367 368 369 370 »