The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 245820 N55270 lbf | Ce - Dynamic Radial Rating (per row) N/A 258400 N58100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9136WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 233540 N52500 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9136WIDUL | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 138 mm5.433 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRSUX | Rows per Set N/A Single | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 46 mm1.811 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 184 mm7.244 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9136WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 180 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 46 mm1.811 in | Total Width N/A 92 mm3.622 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 262400 N59000 lbf | Ce - Dynamic Radial Rating (per row) N/A 244400 N55000 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9340WICRSUH | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9340WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 76 mm2.9922 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9340WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 114 mm4.4883 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 216300 N48600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 228800 N51400 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9340WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 152 mm5.9844 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 203600 N45800 lbf | Ce - Dynamic Radial Rating (per row) N/A 198000 N44400 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9340WICRSUM | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 38 mm1.4961 in | Total Width N/A 38 mm1.4961 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 243300 N54600 lbf | Ce - Dynamic Radial Rating (per row) N/A 209000 N47100 lbf | Ball Type N/A STEEL |
CAD
N/A |