The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9140WICRSUL | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRSUL | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRSUL | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9140WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9140WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 300100 N67460 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9140WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 285780 N64260 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9140WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9140WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9140WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9140WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 321100 N72200 lbf | Ce - Dynamic Radial Rating (per row) N/A 281000 N63200 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9140WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 153 mm6.0237 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9140WICRSUX | Rows per Set N/A Single | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 51 mm2.0079 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9140WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9140WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 102 mm4.0158 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9140WI QUM | Rows per Set N/A Quadruplex | d - Bore N/A 200 mm | D - Outer Diameter N/A 310 mm12.2047 in | Bearing Width N/A 51 mm2.0079 in | Total Width N/A 204 mm8.0316 in | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 337200 N75800 lbf | Ce - Dynamic Radial Rating (per row) N/A 296700 N66700 lbf | Ball Type N/A STEEL |
CAD
N/A |