Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9116HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9116HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11036 lbf49130 N | Ce - Dynamic Radial Rating (per row) N/A 14600 lbf64900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMV9116HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9116HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 4.9213 in125 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10500 lbf46725 N | Ce - Dynamic Radial Rating (per row) N/A 13800 lbf61400 N | Ball Type N/A STEEL |
CAD
N/A |