Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC216WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 4.094 in104 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRSUM | Rows per Set N/A Single | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 1.024 in26 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRDUM | Rows per Set N/A Duplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 2.047 in52 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17300 lbf77000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf69000 N | Ce - Dynamic Radial Rating (per row) N/A 23100 lbf102900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16600 lbf73800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC216WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 1.024 in26 mm | Total Width N/A 3.071 in78 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 22000 lbf98000 N | Ball Type N/A Ceramic |
CAD
N/A |