Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9317WICRQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.835 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9317WICRSUL | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9317WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7010 lbf31200 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 8440 lbf37500 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 7510 lbf33400 N | Ce - Dynamic Radial Rating (per row) N/A 8700 lbf38700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9317WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 4.724 in120 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 7880 lbf35000 N | Ce - Dynamic Radial Rating (per row) N/A 8200 lbf36500 N | Ball Type N/A STEEL |
CAD
N/A |