Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVSUMFS934 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVSUXFS934 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVTUHFS934 | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVTULFS934 | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVTUMFS934 | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9117HXVVTUXFS934 | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMVC9117HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MMVC9117HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11748 lbf52240 N | Ce - Dynamic Radial Rating (per row) N/A 15000 lbf66700 N | Ball Type N/A Ceramic |
CAD
N/A |