Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9117WICRSUMFS637 | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLQUH | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 1.7322 in44 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLQUM | Rows per Set N/A Quadruplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 3.4644 in88 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLTUH | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLTUL | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9117WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.1181 in130 mm | Bearing Width N/A 0.8661 in22 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 12500 lbf55600 N | Ce - Dynamic Radial Rating (per row) N/A 14200 lbf63200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC217WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 2.2048 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18200 lbf80700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM217WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 1.1024 in28 mm | Total Width N/A 2.0472 in52 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20400 lbf90700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20400 lbf90700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18200 lbf80700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19300 lbf85800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20400 lbf90700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18200 lbf80700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19300 lbf85800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC217WICRSUH | Rows per Set N/A Single | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 1.102 in28 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20400 lbf90700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18200 lbf80700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 17300 lbf76800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 19300 lbf85800 N | Ce - Dynamic Radial Rating (per row) N/A 25500 lbf113000 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 20400 lbf90700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC217WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.906 in150 mm | Bearing Width N/A 1.102 in28 mm | Total Width N/A 2.205 in56 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 18200 lbf80700 N | Ce - Dynamic Radial Rating (per row) N/A 26700 lbf118900 N | Ball Type N/A Ceramic |
CAD
N/A |