Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9118WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9118WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9118WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9118WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9118WIPRLTUM | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9118WICRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8348 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9118WICRDUMFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9118WICRTUMFS637 | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WIPRLDUM | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WIPRLSUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9118WIPRLSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14800 lbf65800 N | Ce - Dynamic Radial Rating (per row) N/A 16900 lbf75200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9118WICR | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.8661 in22 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9118WICRDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15500 lbf68900 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXCRDULFS637 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.5983 in66 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVDUHFS934 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVDUMFS934 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVDUXFS934 | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVQUHFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVQULFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVQUMFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVQUXFS934 | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVSUHFS934 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVSULFS637 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9118HXVVSULFS934 | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 13800 lbf61320 N | Ce - Dynamic Radial Rating (per row) N/A 17900 lbf79600 N | Ball Type N/A STEEL |
CAD
N/A |