Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10426 - 10450 of 13198 | Results Per Page | View | Unit of Measure
« 416 417 418 419 420 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 13800 lbf61320 N N/A 17900 lbf79600 N N/A Ceramic N/A CAD
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Triplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 2.835 in72 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 0.945 in24 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Quadruplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 3.78 in96 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 5.512 in140 mm N/A 0.945 in24 mm N/A 1.890 in48 mm N/A 15 º N/A 15500 lbf68900 N N/A 17900 lbf79600 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 20800 lbf92500 N N/A 27800 lbf123700 N N/A STEEL N/A CAD
N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD
N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD
N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 19600 lbf87100 N N/A 29200 lbf129900 N N/A Ceramic N/A CAD
N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 25 º N/A 18600 lbf82900 N N/A 27800 lbf123700 N N/A Ceramic N/A CAD
10426 - 10450 of 13198 | Results Per Page | View | Unit of Measure
« 416 417 418 419 420 »