Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM218WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV218WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC218WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV218WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC218WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC218WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC218WICRQUH | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM218WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC218WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 19600 lbf87100 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC218WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 18600 lbf82900 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM218WICRSUM | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 20800 lbf92500 N | Ce - Dynamic Radial Rating (per row) N/A 27800 lbf123700 N | Ball Type N/A STEEL |
CAD
N/A |