Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM218WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 4.724 in120 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM218WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM218WI SUL | Rows per Set N/A Single | d - Bore N/A 90 mm | D - Outer Diameter N/A 6.299 in160 mm | Bearing Width N/A 1.181 in30 mm | Total Width N/A 1.181 in30 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 22000 lbf97900 N | Ce - Dynamic Radial Rating (per row) N/A 29200 lbf129900 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MM9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9930 lbf44200 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9930 lbf44200 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9319WICRSUH | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 0.709 in18 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9930 lbf44200 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9930 lbf44200 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9319WICRDUH | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 1.417 in36 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9930 lbf44200 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 8840 lbf39300 N | Ce - Dynamic Radial Rating (per row) N/A 9910 lbf44100 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 10700 lbf47400 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9319WICRTUH | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 5.118 in130 mm | Bearing Width N/A 0.709 in18 mm | Total Width N/A 2.126 in54 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9480 lbf42200 N | Ce - Dynamic Radial Rating (per row) N/A 10500 lbf46800 N | Ball Type N/A Ceramic |
CAD
N/A |