Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
10576 - 10600 of 13198 | Results Per Page | View | Unit of Measure
« 421 422 423 424 425 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD
N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD
10576 - 10600 of 13198 | Results Per Page | View | Unit of Measure
« 421 422 423 424 425 »