Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35100 lbf155900 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 lbf138800 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 lbf150400 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC319WICRSUL | Rows per Set N/A Single | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 1.772 in45 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf133900 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35100 lbf155900 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 lbf138800 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 lbf150400 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC319WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 3.543 in90 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf133900 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35100 lbf155900 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 lbf138800 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 lbf150400 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC319WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 5.315 in135 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf133900 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 35100 lbf155900 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 31200 lbf138800 N | Ce - Dynamic Radial Rating (per row) N/A 46000 lbf204400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 33800 lbf150400 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC319WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 95 mm | D - Outer Diameter N/A 7.8740 in200 mm | Bearing Width N/A 1.772 in45 mm | Total Width N/A 7.087 in180 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 30100 lbf133900 N | Ce - Dynamic Radial Rating (per row) N/A 44200 lbf196800 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 1.5748 in40 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 3.1496 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 0.7874 in20 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.5118 in140 mm | Bearing Width N/A 0.7874 in20 mm | Total Width N/A 2.3622 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |