Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9320WICRDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9320WICRTUL | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MV9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 11000 lbf48800 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MVC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 9760 lbf43400 N | Ce - Dynamic Radial Rating (per row) N/A 10600 lbf47200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9320WICRQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WIDULFS934 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 2.362 in60 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 1.575 in40 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMC9320WI QUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 9100 lbf40500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MM9320WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 0.787 in20 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MM9320WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.512 in140 mm | Bearing Width N/A 0.787 in20 mm | Total Width N/A 3.150 in80 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 10200 lbf45500 N | Ce - Dynamic Radial Rating (per row) N/A 9990 lbf44400 N | Ball Type N/A STEEL |
CAD
N/A |