Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9120WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9120WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9120WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MVC9120WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMV9120HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9120HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9120HXCRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMV9120HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MMVC9120HXCRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMVC9120HXCRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMVC9120HXCRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MMVC9120HXCRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MV9120WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16500 lbf73400 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16500 lbf73400 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16500 lbf73400 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MV9120WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 16500 lbf73400 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A STEEL |
CAD
N/A |
| 3MVC9120WICRDUX | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRQUX | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRSUX | Rows per Set N/A Single | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 0.9449 in24 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 3MVC9120WICRTUX | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 25 º | C0 - Static Radial Rating (per row) N/A 14685 lbf65326 N | Ce - Dynamic Radial Rating (per row) N/A 17800 lbf79200 N | Ball Type N/A Ceramic |
CAD
N/A |
| 2MM9120WICRDULFS737 | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17400 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9120HXVVQULFS637 | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 3.7796 in96 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MMV9120WICRTUM | Rows per Set N/A Triplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 15486 lbf68886 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9120WIPRLDUL | Rows per Set N/A Duplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 2.8347 in72 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17400 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A STEEL |
CAD
N/A |
| 2MV9120WIPRLQUL | Rows per Set N/A Quadruplex | d - Bore N/A 100 mm | D - Outer Diameter N/A 5.9055 in150 mm | Bearing Width N/A 0.9449 in24 mm | Total Width N/A 1.8898 in48 mm | Contact Angle N/A 15 º | C0 - Static Radial Rating (per row) N/A 17400 lbf77400 N | Ce - Dynamic Radial Rating (per row) N/A 18800 lbf83600 N | Ball Type N/A STEEL |
CAD
N/A |