Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
11351 - 11375 of 13198 | Results Per Page | View | Unit of Measure
« 451 452 453 454 455 »  
Clear Filter

Rows per Set

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Total Width (in)

Total Width (mm)

Ce - Dynamic Radial Rating (per row) (lbf)

Ce - Dynamic Radial Rating (per row) (N)

Limiting Speed (Grease) (per row) (rpm)

Limiting Speed (Oil) (rpm)

Preload

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 28500 lbf126800 N N/A 37100 lbf165200 N N/A STEEL N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 15 º N/A 25400 lbf112900 N N/A 37100 lbf165200 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Quadruplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 5.354 in136 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Duplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 2.677 in68 mm N/A 25 º N/A 24200 lbf107800 N N/A 35400 lbf157500 N N/A Ceramic N/A CAD
N/A Triplex N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 4.016 in102 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
N/A Single N/A 100 mm N/A 7.087 in180 mm N/A 1.339 in34 mm N/A 1.339 in34 mm N/A 25 º N/A 27200 lbf121000 N N/A 35400 lbf157500 N N/A STEEL N/A CAD
11351 - 11375 of 13198 | Results Per Page | View | Unit of Measure
« 451 452 453 454 455 »